IESNA:LM-63-2002
[TEST]P1390365
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-750-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 70CRI 5000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (56) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18817.7
TILT=NONE
56 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
69.5 92.6 98.4 104.2 110.0 121.6 133.1 144.7 156.3 173.6 196.8 231.5 295.2 364.7 370.4 364.7 370.4 411.0 567.3 931.9 1267.6 1470.2 1493.4 1423.9 
1395.0 1012.9 821.9 706.2 642.5 578.8 515.2 434.1 277.8 127.3 52.1 5.8 0.0 0.0 
69.5 92.6 98.4 110.0 115.8 133.1 144.7 167.9 185.2 220.0 301.0 457.3 688.8 821.9 920.3 1053.5 1267.6 1730.7 2836.3 4694.3 6847.5 7339.5 
6592.8 5533.6 5238.4 4208.1 3067.8 2176.4 1499.2 1065.0 758.3 573.0 272.0 144.7 52.1 5.8 0.0 0.0 
69.5 92.6 98.4 110.0 127.3 144.7 167.9 220.0 335.7 735.1 1395.0 2216.9 2957.8 3779.7 4590.1 5464.1 6517.6 8659.2 13602.4 19529.6 
22823.1 23309.4 22418.0 21520.8 21225.6 20531.0 19228.6 16456.0 11559.2 6546.5 3154.6 1209.7 376.2 191.0 63.7 5.8 0.0 0.0 
69.5 86.8 92.6 110.0 133.1 156.3 202.6 306.8 752.5 2089.6 3675.6 5215.2 6847.5 8022.5 9319.1 10563.6 12907.8 18209.9 25034.3 
31303.0 33346.2 33942.4 34087.1 34828.0 35065.3 35291.1 32478.0 25647.8 19379.1 13469.3 9180.2 2668.4 746.7 214.2 46.3 5.8 0.0 
0.0 
69.5 81.0 92.6 110.0 133.1 162.1 220.0 428.3 1302.4 3386.1 5880.9 7866.3 9440.7 10980.3 12861.5 14945.3 18719.3 26423.4 37189.6 
42648.0 44471.3 44830.1 46283.0 47840.0 47938.4 46236.7 40251.6 32379.6 25057.4 20397.9 13376.7 4144.4 1366.0 289.4 57.9 5.8 0.0 
0.0 
69.5 75.2 86.8 104.2 133.1 162.1 237.3 463.1 1696.0 4289.1 7044.3 8850.3 10413.1 12323.2 14441.7 17052.2 21833.3 30868.8 42086.5 
47458.0 49779.1 51075.7 53472.0 54647.0 54508.1 51712.4 44482.8 35424.2 29769.1 24287.6 14771.7 5794.1 1846.5 283.6 57.9 0.0 
0.0 0.0 
69.5 69.5 81.0 98.4 127.3 156.3 214.2 428.3 1464.4 3658.2 5973.5 7906.8 9336.5 10725.7 12531.6 14690.6 18279.4 25694.1 36246.1 
41970.7 43493.0 43823.0 45009.6 46213.5 46340.9 44332.3 38416.7 31204.6 24646.4 19836.4 13156.7 4312.3 1863.8 387.8 52.1 0.0 0.0 
0.0 
69.5 69.5 81.0 98.4 121.6 150.5 191.0 312.6 868.2 2135.9 3837.6 5429.4 6888.0 7924.1 8977.6 10175.8 12080.1 17127.5 24739.1 
30741.5 32709.5 33120.5 33271.0 33826.6 34087.1 34116.1 30996.2 24964.8 18673.0 13585.1 9197.6 2957.8 1134.5 283.6 40.5 0.0 0.0 
0.0 
69.5 69.5 81.0 92.6 110.0 133.1 156.3 202.6 329.9 816.1 1528.1 2367.4 3125.7 3808.7 4584.3 5412.0 6349.7 8549.3 13255.1 19749.6 
22898.4 23286.2 22221.2 21242.9 20936.2 19934.8 18424.1 15003.2 10824.1 6523.4 3339.8 1354.5 451.5 214.2 63.7 0.0 0.0 0.0 
69.5 63.7 75.2 86.8 98.4 110.0 133.1 144.7 167.9 214.2 312.6 503.6 712.0 827.7 937.7 1111.3 1366.0 1771.2 2714.7 4925.8 7229.5 7675.2 
6639.1 5441.0 5215.2 3947.6 2865.2 1904.3 1279.2 972.4 787.2 625.1 335.7 156.3 46.3 0.0 0.0 0.0 
69.5 63.7 69.5 81.0 92.6 104.2 115.8 127.3 138.9 156.3 179.4 220.0 295.2 364.7 364.7 358.9 376.2 411.0 515.2 931.9 1458.6 1586.0 1429.7 1250.3 
1209.7 908.8 740.9 654.1 607.8 584.6 544.1 486.2 353.1 138.9 40.5 0.0 0.0 0.0 
69.5 63.7 69.5 75.2 86.8 98.4 104.2 115.8 115.8 127.3 138.9 156.3 167.9 202.6 214.2 208.4 185.2 179.4 185.2 191.0 196.8 220.0 254.7 283.6 283.6 329.9 
364.7 387.8 405.2 399.4 393.6 347.3 295.2 167.9 40.5 0.0 0.0 0.0 
69.5 57.9 63.7 69.5 75.2 81.0 86.8 86.8 86.8 92.6 92.6 98.4 104.2 104.2 104.2 110.0 110.0 115.8 110.0 104.2 104.2 104.2 104.2 104.2 110.0 127.3 
144.7 150.5 156.3 167.9 196.8 225.7 220.0 173.6 63.7 0.0 0.0 0.0 
69.5 57.9 57.9 63.7 63.7 63.7 69.5 69.5 69.5 69.5 69.5 75.2 69.5 69.5 69.5 69.5 69.5 69.5 75.2 75.2 81.0 81.0 81.0 86.8 86.8 98.4 
115.8 127.3 133.1 133.1 121.6 104.2 98.4 81.0 46.3 0.0 0.0 0.0 
69.5 52.1 52.1 52.1 52.1 57.9 52.1 52.1 52.1 52.1 52.1 52.1 52.1 52.1 46.3 46.3 46.3 46.3 46.3 40.5 46.3 52.1 63.7 69.5 69.5 75.2 69.5 57.9 52.1 40.5 34.7 28.9 17.4 5.8 0.0 
0.0 0.0 0.0 
69.5 52.1 46.3 46.3 46.3 46.3 46.3 40.5 40.5 40.5 34.7 34.7 28.9 28.9 23.2 23.2 17.4 23.2 28.9 34.7 28.9 17.4 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.5 52.1 46.3 46.3 40.5 40.5 40.5 34.7 34.7 28.9 23.2 17.4 11.6 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.5 46.3 40.5 40.5 34.7 34.7 34.7 28.9 28.9 17.4 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.5 46.3 40.5 34.7 28.9 28.9 23.2 23.2 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.5 46.3 34.7 28.9 23.2 23.2 17.4 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.5 40.5 34.7 28.9 23.2 23.2 17.4 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.5 40.5 34.7 28.9 23.2 17.4 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.5 40.5 34.7 23.2 17.4 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.5 40.5 28.9 23.2 17.4 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.5 40.5 28.9 23.2 17.4 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.5 40.5 28.9 23.2 17.4 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.5 46.3 34.7 28.9 17.4 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.5 52.1 40.5 34.7 28.9 17.4 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.5 63.7 52.1 46.3 40.5 34.7 28.9 17.4 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.5 75.2 69.5 63.7 57.9 52.1 46.3 40.5 34.7 23.2 17.4 11.6 11.6 5.8 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
69.5 81.0 75.2 69.5 63.7 57.9 57.9 52.1 40.5 34.7 23.2 23.2 17.4 17.4 11.6 11.6 11.6 5.8 5.8 5.8 5.8 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 5.8 5.8 0.0 
0.0 0.0 
69.5 86.8 81.0 75.2 69.5 69.5 63.7 57.9 52.1 40.5 34.7 28.9 23.2 23.2 17.4 17.4 17.4 11.6 11.6 11.6 11.6 11.6 11.6 5.8 5.8 5.8 5.8 5.8 5.8 5.8 5.8 5.8 5.8 11.6 11.6 
5.8 5.8 0.0 
69.5 92.6 86.8 81.0 81.0 75.2 75.2 75.2 63.7 57.9 46.3 40.5 40.5 34.7 28.9 28.9 23.2 23.2 23.2 23.2 23.2 17.4 17.4 17.4 11.6 11.6 11.6 11.6 11.6 11.6 11.6 17.4 17.4 17.4 
17.4 17.4 17.4 0.0 
69.5 92.6 86.8 86.8 86.8 81.0 81.0 81.0 75.2 69.5 63.7 52.1 46.3 46.3 40.5 40.5 34.7 34.7 34.7 34.7 28.9 23.2 23.2 17.4 17.4 17.4 17.4 17.4 17.4 17.4 17.4 17.4 17.4 17.4 
17.4 17.4 17.4 0.0 
69.5 86.8 81.0 81.0 81.0 81.0 81.0 81.0 81.0 69.5 63.7 57.9 57.9 52.1 52.1 46.3 46.3 46.3 46.3 40.5 40.5 34.7 28.9 23.2 23.2 17.4 17.4 17.4 17.4 17.4 17.4 17.4 17.4 
17.4 17.4 17.4 17.4 0.0 
69.5 86.8 81.0 81.0 75.2 75.2 75.2 69.5 69.5 69.5 63.7 63.7 63.7 57.9 57.9 57.9 57.9 57.9 63.7 69.5 63.7 52.1 46.3 40.5 40.5 34.7 34.7 28.9 28.9 
34.7 28.9 23.2 17.4 17.4 11.6 11.6 11.6 0.0 
69.5 81.0 81.0 75.2 75.2 75.2 75.2 75.2 69.5 69.5 69.5 69.5 69.5 69.5 69.5 75.2 75.2 75.2 75.2 75.2 75.2 81.0 92.6 104.2 110.0 110.0 
98.4 86.8 81.0 69.5 63.7 57.9 52.1 34.7 23.2 11.6 5.8 0.0 
69.5 86.8 81.0 81.0 81.0 81.0 86.8 81.0 81.0 81.0 86.8 86.8 86.8 86.8 86.8 92.6 92.6 98.4 98.4 104.2 104.2 110.0 110.0 115.8 115.8 127.3 
144.7 156.3 156.3 150.5 144.7 133.1 127.3 110.0 69.5 11.6 5.8 0.0 
69.5 86.8 92.6 92.6 92.6 98.4 98.4 104.2 104.2 104.2 110.0 115.8 115.8 115.8 121.6 127.3 133.1 138.9 133.1 127.3 121.6 127.3 127.3 133.1 138.9 162.1 
179.4 185.2 196.8 208.4 237.3 266.3 254.7 208.4 75.2 11.6 0.0 0.0 
69.5 92.6 98.4 98.4 104.2 115.8 121.6 127.3 133.1 144.7 156.3 167.9 185.2 214.2 231.5 220.0 208.4 202.6 202.6 214.2 220.0 243.1 306.8 324.1 329.9 364.7 
387.8 399.4 405.2 387.8 370.4 335.7 277.8 150.5 57.9 5.8 0.0 0.0 
69.5 92.6 98.4 104.2 110.0 121.6 133.1 144.7 156.3 173.6 196.8 231.5 295.2 364.7 370.4 364.7 370.4 411.0 567.3 931.9 1267.6 1470.2 1493.4 1423.9 
1395.0 1012.9 821.9 706.2 642.5 578.8 515.2 434.1 277.8 127.3 52.1 5.8 0.0 0.0 
